(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount Series Stopper S2000

Toyo Diamond Mount Series Stopper S2000
  • Volume Discount

• The square shape enables energy absorption to be adjusted according to the number of installations. • Compact design is suitable for narrow spaces.

Part Number

Configured Part Number is shown.

S-2001

Part Number
S-2001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Others Application Buffer Connection Type Round hole
Antivibration Rubber Type Square type L(mm) 47 Color Black

Additional Products in this Category

Tech Support