(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, weld-on. (22120.0805)

Indexing Plungers - Knob type, weld-on. 22120.0805
  • Volume Discount

[Features]
· For index holes.
· Fixed by welding or bonding.
· Operating temperature range is from ‐30 to +80°C.

Part Number

Configured Part Number is shown.

22120.0805

 

Example

Part Number
22120.0805
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Temperature max.
(°C)
Temperature min.
(°C)
Knob
1 Piece(s)Available

10 Days

Standard knob51221-~ 45522-~ 7~ 1680-30Thermoplastic PA 6, black

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Body Surface Treatment Black oxide finish Locking pin Steel, hardened
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22120.0805 in the Indexing Plungers - Knob type, weld-on. series.

Products like this...

Part Number
22120.0806
22120.0808
22120.0825
22120.0826
22120.0828
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Temperature max.
(°C)
Temperature min.
(°C)
Knob
1 Piece(s)Available

10 Days

Standard knob61425-~ 54.5626-~ 6.5~ 1580-30Thermoplastic PA 6, black
1 Piece(s)Available

10 Days

Standard knob81831-~ 69834-~ 12~ 3180-30Thermoplastic PA 6, black
1 Piece(s)Available

12 Days

Without Knob512-M5-5226~ 7~ 16250--
1 Piece(s)Available

10 Days

Without Knob614-M6-62610~ 6.5~ 15250--
1 Piece(s)Available

10 Days

Without Knob818-M8-83412~ 12~ 31250--

Additional Products in this Category

Tech Support