(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Lever type, compact, long stroke.

Indexing Plungers - Lever type, compact, long stroke.
  • Volume Discount

[Features]
· For index holes.
· Pulling the level retracts the pin. Rotate the lever to keep it in its rotated state.
· Simple structure with a compact form.
· Suitable for situations that do not require a high degree of precision when positioning.
· Has a long stroke and can be used in a variety of applications, such as fixing doors in place.

 

Example

Part Number
22121.0105
22121.0110
22121.0115
22121.0120
22121.0125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
Tightening torque max.
(Nm)
WS
(mm)
1 Piece(s)Available

10 Days

4M62.341.520171215.5~ 3~ 101.66
1 Piece(s)Available

10 Days

5M835427241519.2~ 3.5~ 13.54.58
1 Piece(s)Available

10 Days

6M103.56533.53017.522.9~ 4~ 161010
1 Piece(s)Available

10 Days

8M124.77331.82822.231.2~ 4~ 221312
1 Piece(s)Available

10 Days

10M164.7102.550.544.52732.7~ 4~ 234216

Loading...

  1. 1

Basic Information

Type Lever Type Mounting Method Screw-In Body Surface Treatment Zinc Plating
Temperature max.(°C) 250 Locking pin Steel, galvanized Lock nut Steel, galvanized
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support