(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, Rest Position, Stainless Steel.

Indexing Plungers - Knob Type, Rest Position, Stainless Steel.
  • Volume Discount

[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· Use distance collar (EH22120) to adjust the depth of the screw-in.

PDF

 

Example

Part Number
22120.0615
22120.0616
22120.0618
22120.0620
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

5M10 x 121~ 51517515~ 6~ 14812
1 Piece(s)Available

10 Days

6M12 x 1,525~ 61620617~ 5.5~ 133.514
1 Piece(s)Available

10 Days

8M16 x 1,531~ 75.5726823~ 11.5~ 28419
1 Piece(s)Available

10 Days

10M20 x 1,531~ 9110331030~ 28~ 54522

Loading...

  1. 1
 

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 250 Knob Stainless steel 1.4305 Locking pin Stainless steel 1.4305, nickel-plated
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support