(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Compact, flanged lever type.

Indexing Plungers - Compact, flanged lever type.
  • Volume Discount

[Features]
· For index holes.
· With flanges for mounting in a horizontal position.
· Mounting holes feature double grease seals and thus can be mounted in both directions.
· The operating temperature range of the plastic cap is from -30 to +80°C.

 

Example

Part Number
22120.0376
22120.0378
22120.0379
22120.0381
22120.0382
22120.0384
22120.0386
22120.0388
22120.0389
22120.0391
22120.0392
22120.0394
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
h
(mm)
k
(mm)
F1
(N)
F2
(N)
Temperature max.
(°C)
Temperature min.
(°C)
Plastic cap
1 Piece(s)Available

10 Days

61635561032-1620~ 12~ 32250--
1 Piece(s)Available

10 Days

81635561032-1620~ 12~ 32250--
1 Piece(s)Available

10 Days

82040691237-2022~ 21~ 58250--
1 Piece(s)Available

10 Days

101635561032-1620~ 12~ 32250--
1 Piece(s)Available

10 Days

102040691237-2022~ 21~ 58250--
1 Piece(s)Available

10 Days

122040691237-2022~ 21~ 58250--
1 Piece(s)Available

10 Days

616355610-421620~ 12~ 3280-30Thermoplastic, black, dull
1 Piece(s)Available

10 Days

816355610-421620~ 12~ 3280-30Thermoplastic, black, dull
1 Piece(s)Available

10 Days

820406912-522022~ 21~ 5880-30Thermoplastic, black, dull
1 Piece(s)Available

10 Days

1016355610-421620~ 12~ 3280-30Thermoplastic, black, dull
1 Piece(s)Available

10 Days

1020406912-522022~ 21~ 5880-30Thermoplastic, black, dull
1 Piece(s)Available

10 Days

1220406912-522022~ 21~ 5880-30Thermoplastic, black, dull

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Screw-In Operation Knob Presence
Body Surface Treatment Black oxide finish Locking pin Steel, nitrided, black Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support