(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - Lever Type. (Part Numbers)

Indexing Plungers - Lever Type.
  • Volume Discount

[Features]
· For index holes.
· If the lever is rotated 180 degrees the pin retracts. The knob section can be used to maintain this state.
· The operating temperature range of the plastic cap is from -30 to +80°C.

Part Number

Configured Part Number is shown.

22120.0302

Part Number
22120.0302
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Locking pin Catch Plastic cap
1 Piece(s)Available

10 Days

Black oxide finish4M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Screw-In Operation Knob Presence
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22120.0302 in the Indexing Plungers - Lever Type. series.

Products like this...

Part Number
22120.0304
22120.0306
22120.0308
22120.0310
22120.0312
22120.0313
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Locking pin Catch Plastic cap
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

Black oxide finish6M10 x 11037.561921-~ 7~ 20-250-Steel, hardenedFree cutting steel, blackened-
1 Piece(s)Available

10 Days

-4M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-5M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

-6M10 x 11037.561921-~ 7~ 20-250-Stainless steel 1.4305, nickel-platedDry powdered metal 1.4404-
1 Piece(s)Available

10 Days

Black oxide finish5M12 x 1,5124782626-~ 8.5~ 19.5-250-Steel, hardenedFree cutting steel, blackened-

Additional Products in this Category

Tech Support