(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron Clamping Blocks - For indexers.

Cast Iron Clamping Blocks - For indexers.
  • Volume Discount

[Features]
· Can be used for mounting index bolts and for expanding applications.
· Can also be used for mounting locating bushing EH22120.
· Operating temperature range: maximum 100°C.

 

Example

Part Number
22110.0408
22110.0410
22110.0412
22110.0416
22110.0420
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
k
(mm)
1 Piece(s)Available

10 Days

M8 x 14.3M4352611.51425
1 Piece(s)Available

10 Days

M10 x 14.3M4352611.51425
1 Piece(s)Available

10 Days

M12 x 1,54.3M4352611.51425
1 Piece(s)Available

10 Days

M16 x 1,55.3M5473415.51835
1 Piece(s)Available

10 Days

M20 x 1,55.3M5473415.51835

Loading...

  1. 1

Basic Information

Type Related Components Mounting Method Bolt Mounting Body Material Zinc Die-Casting
Operation Knob No Body Surface Treatment Paint Threaded Pin Steel, blackened, with brass bolt
Temperature max.(°C) 100 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support