(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Rounded knob type. (Part Numbers)

Indexing Plungers - Rounded knob type.
  • Volume Discount

[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· External dimensions are the same regardless of whether or not holding mechanisms are present.
· The roots of screw parts are loosened, so they can be screwed in fully.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

Part Number

Configured Part Number is shown.

22110.0226

 

Example

Part Number
22110.0226
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

-5M10 x 119405186~ 5~ 15512Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22110.0226 in the Indexing Plungers - Rounded knob type. series.

Products like this...

Part Number
22110.0127
22110.0129
22110.0130
22110.0227
22110.0229
22110.0230
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 119408186~ 5~ 18812Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,523486226~ 6.5~ 19614Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,523489226~ 6~ 25914Steel, hardened
1 Piece(s)Available

10 Days

-5M10 x 119408186~ 5~ 18812Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,523486226~ 6.5~ 19614Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,523489226~ 6~ 25914Stainless steel 1.4305, nickel-plated

Additional Products in this Category

Tech Support