(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Series 24320.02.

Handle - Series 24320.02.
  • Volume Discount

These handles are made of glass-fiber reinforced plastic and are characterized by their ergonomic and stable construction and their simple and timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24320.0210
24320.0220
24320.0230
24320.0240
Part NumberMinimum order quantityVolume DiscountDays to Ship d l1
(mm)
l2
(mm)
l3
(mm)
h
(mm)
a
(mm)
t
(mm)
s
(mm)
1 Piece(s)Available

10 Days

M693.5107793621106
1 Piece(s)Available

10 Days

M61171341023825127.5
1 Piece(s)Available

10 Days

M81171341023825127.5
1 Piece(s)Available

10 Days

M81321501164526138
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship d l1
(mm)
l2
(mm)
l3
(mm)
h
(mm)
a
(mm)
t
(mm)
s
(mm)

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Nylon Main Body, Surface Treatment No
Mounting Method Female Thread Handle Cross Sectional Shape Square type Temperature max.(°C) 100
Bushing Brass Handle Thermoplastic PA, glass-fibre reinforced Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support