(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Series 24320.00.

Handle - Series 24320.00.
  • Volume Discount

These handles are made of glass-fiber reinforced plastic and are characterized by their ergonomic and stable construction and their simple and timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Mounting method: socket head screw holes.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24320.0010
24320.0020
24320.0030
24320.0040
24320.0050
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2 l1
(mm)
l2
(mm)
l3
(mm)
h1
(mm)
h2
(mm)
a
(mm)
t
(mm)
s
(mm)
1 Piece(s)Available

10 Days

6.510.593.51097438132176
1 Piece(s)Available

10 Days

8.513.5117137934115268.57
1 Piece(s)Available

10 Days

8.513.51321501084516278.57
1 Piece(s)Available

10 Days

8.513.51791961515017288.57.5
1 Piece(s)Available

10 Days

10.516.523526020154203010.58.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2 l1
(mm)
l2
(mm)
l3
(mm)
h1
(mm)
h2
(mm)
a
(mm)
t
(mm)
s
(mm)

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Nylon Main Body, Surface Treatment No
Mounting Method Round hole Handle Cross Sectional Shape Square type Temperature max.(°C) 100
Handle Thermoplastic PA, glass-fibre reinforced Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support