(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grip Knobs - Thermosetting plastic. (Part Numbers)

Fixed Grip Knobs - Thermosetting plastic.
  • Volume Discount

[Features]
· No die burrs, is polished.
· Operating Temperature Range: maximum 110°C

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24560.0016
24560.0020
24560.0025
24560.0032
24560.0040
24560.0050
24560.0116
24560.0120
24560.0125
24560.0132
24560.0140
24560.0150
24560.0216
24560.0220
24560.0225
24560.0232
24560.0240
24560.0250
24560.0516
24560.0520
24560.0525
24560.0532
24560.0540
24560.0550
24560.0616
24560.0620
24560.0625
24560.0632
24560.0640
24560.0650
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
h
(mm)
t1 min.
(mm)
t2 min.
(mm)
t3 min.
(mm)
Location hole
(mm)
Lever colour Bushing Ball
1 Piece(s)Available

10 Days

M415.016-~ 8~ 157---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M518.020-~ 12~ 189---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M622.525-~ 15~ 22.511---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M82932-~ 18~ 2914---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 3718---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M124650-~ 28~ 4621---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M415.016-~ 8~ 15-6--blackBrassDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M518.020-~ 12~ 18-7.5--blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M622.525-~ 15~ 22.5-9--blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M82932-~ 18~ 29-12--blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 37-15--blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M124650-~ 28~ 46-18--blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-15.0164~ 8~ 15--94blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-18.0205~ 12~ 18--125blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-22.5256~ 15~ 22.5--156blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-29328~ 18~ 29--158blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-37.04010~ 22~ 37--2010blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

-465012~ 28~ 46--2212blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M415.016-~ 8~ 157---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M518.020-~ 12~ 189---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M622.525-~ 15~ 22.511---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M82932-~ 18~ 2914---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 3718---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M124650-~ 28~ 4621---redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M415.016-~ 8~ 15-6--redBrassDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M518.020-~ 12~ 18-7.5--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M622.525-~ 15~ 22.5-9--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M82932-~ 18~ 29-12--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 37-15--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL
1 Piece(s)Available

10 Days

M124650-~ 28~ 46-18--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL

Loading...

  1. 1
 

Basic Information

Type Fixed Shape Shape The shape of a ball Handle Material Phenol
Handle Surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Female Thread Temperature max.(°C) 110 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support