(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Fixed Grips - Tapered grip type.

Fixed Grips - Tapered grip type.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24550.0010
24550.0011
24550.0020
24550.0021
24550.0030
24550.0031
24550.0040
24550.0041
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
h
(mm)
t min.
(mm)
1 Piece(s)Available

10 Days

M53020~ 123018
1 Piece(s)Available

10 Days

M63020~ 123018
1 Piece(s)Available

10 Days

M63825~ 153818
1 Piece(s)Available

10 Days

M83825~ 153818
1 Piece(s)Available

10 Days

M84630~ 184618
1 Piece(s)Available

10 Days

M104630~ 184618
1 Piece(s)Available

10 Days

M105335~ 215321
1 Piece(s)Available

10 Days

M125335~ 215321

Loading...

  1. 1
 

Basic Information

Type Fixed Shape Shape Stick type (taper) Handle Material Phenol
Handle Surface No Mounting Section Material Resin Mounting Section Surface Treatment No
Mounting Method Female Thread Temperature max.(°C) 110 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support