(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth, with collar and ball (Part Numbers)

Spring Plungers, smooth, with collar and ball
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22080.0403

 

Example

Part Number
22080.0403
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Body Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Location hole
(mm)
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM30.551.73.5323.6Stainless Steel, hardened4~ 0.650-303

Loading...

  1. 1

Basic Information

Type Press Fitting Thread-Locking Adhesive No Main Body Surface Treatment No
Ball Heat Treatment No Initial Load (Range)(N) 0.01~50 Spring Stainless Steel
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22080.0403 in the Spring Plungers, smooth, with collar and ball series.

Products like this...

Part Number
22080.0006
22080.0008
22080.0010
22080.0404
22080.0405
22080.0406
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Body Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Location hole
(mm)
1 Piece(s)Available

10 Days

Stainless Steel-61.85.511.5656.5Stainless Steel, hardened7~ 1250-6
1 Piece(s)Available

10 Days

Stainless Steel-82.4712.586.58.5Stainless Steel, hardened9~ 1.1250-8
1 Piece(s)Available

10 Days

Stainless Steel-103.38.518.5108.511Stainless Steel, hardened13~ 1.5250-10
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM40.836.5434.6Stainless Steel, hardened5~ 150-304
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM5169.4545.6Stainless Steel, hardened6~ 150-305
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM61.66.212.6656.5Stainless Steel, hardened7~ 150-306

Additional Products in this Category

Tech Support