(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth, with collar and ball (Part Numbers)

Spring Plungers, smooth, with collar and ball
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22080.0003
22080.0004
22080.0005
22080.0006
22080.0008
22080.0010
22080.0012
22080.0203
22080.0204
22080.0205
22080.0206
22080.0208
22080.0403
22080.0404
22080.0405
22080.0406
22080.0408
22080.0410
22080.0412
22080.0604
22080.0605
22080.0606
22080.0608
22080.0610
22080.0612
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Body Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Location hole
(mm)
1 Piece(s)Available

10 Days

Stainless Steel-30.71.83.532.383.5Stainless Steel, hardened4~ 0.6250-3
1 Piece(s)Available

10 Days

Stainless Steel-412.56434.6Stainless Steel, hardened5~ 0.9250-4
1 Piece(s)Available

10 Days

Stainless Steel-51.436.5545.6Stainless Steel, hardened6~ 0.9250-5
1 Piece(s)Available

10 Days

Stainless Steel-61.85.511.5656.5Stainless Steel, hardened7~ 1250-6
1 Piece(s)Available

10 Days

Stainless Steel-82.4712.586.58.5Stainless Steel, hardened9~ 1.1250-8
1 Piece(s)Available

10 Days

Stainless Steel-103.38.518.5108.511Stainless Steel, hardened13~ 1.5250-10
1 Piece(s)Available

10 Days

Stainless Steel-1241226.5121013Stainless Steel, hardened16~ 2.3250-12
1 Piece(s)Available

10 Days

Stainless SteelBrass30.61.83.532.383.6Stainless Steel, hardened4~ 0.6250-3
1 Piece(s)Available

10 Days

Stainless SteelBrass40.836434.5Stainless Steel, hardened5~ 1250-4
1 Piece(s)Available

10 Days

Stainless SteelBrass5146.5545.5Stainless Steel, hardened6~ 1250-5
1 Piece(s)Available

10 Days

Stainless SteelBrass61.6611.5656.5Stainless Steel, hardened7~ 1250-6
1 Piece(s)Available

10 Days

Stainless SteelBrass81.9812.586.58.5Stainless Steel, hardened9~ 1250-8
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM30.551.73.5323.6Stainless Steel, hardened4~ 0.650-303
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM40.836.5434.6Stainless Steel, hardened5~ 150-304
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM5169.4545.6Stainless Steel, hardened6~ 150-305
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM61.66.212.6656.5Stainless Steel, hardened7~ 150-306
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM81.91020.486.58.5Stainless Steel, hardened9~ 150-308
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM102.411.922.310811Stainless Steel, hardened13.5~ 1.550-3010
1 Piece(s)Available

10 Days

Stainless SteelThermoplastic POM123.314.025121013Stainless Steel, hardened16~ 1.550-3012
1 Piece(s)Available

10 Days

ResinThermoplastic POM40.836.5434.6Thermoplastic POM, white5~ 150-304
1 Piece(s)Available

10 Days

ResinThermoplastic POM5169.4545.6Thermoplastic POM, white6~ 150-305
1 Piece(s)Available

10 Days

ResinThermoplastic POM61.66.212.6656.5Thermoplastic POM, white7~ 150-306
1 Piece(s)Available

10 Days

ResinThermoplastic POM81.91020.486.58.5Thermoplastic POM, white9~ 150-308
1 Piece(s)Available

10 Days

ResinThermoplastic POM102.411.922.310811Thermoplastic POM, white13.5~ 1.550-3010
1 Piece(s)Available

10 Days

ResinThermoplastic POM123.314.025121013Thermoplastic POM, white16~ 1.550-3012

Loading...

  1. 1

Basic Information

Type Press Fitting Thread-Locking Adhesive No Main Body Surface Treatment No
Ball Heat Treatment No Initial Load (Range)(N) 0.01~50 Spring Stainless Steel
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support