(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Flanged. (Part Numbers)

Ball Roller - Flanged.
  • Volume Discount

[Features]
· Ball casters are components used in transport systems, parts feeders, processing/packaging equipment, etc.
· These ball casters can help you move loads and workpieces more easily.
· Sizes where the d1 dimension ≥ 36 include an oil-impregnated dust-proof felt seal.

Part Number

Configured Part Number is shown.

22750.0002

 

Example

Part Number
22750.0002
Part NumberMinimum order quantityVolume DiscountDays to Ship Housing Ball Load Capacity Range
(N)
Carrying figure C
(N)
d1
(Ø)
Ball Dia.
(Ø)
Compatible Ball Caster
(mm)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
1 Piece(s)Available

10 Days

00092Stainless Steel100.1 to 500.0250-12Steel, galvanized2317.977.415.524.3

Loading...

  1. 1

Basic Information

Type Standard Shape Cylinder Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22750.0002 in the Ball Roller - Flanged. series.

Products like this...

Part Number
22750.0000
22750.0004
22750.0008
22750.0012
22750.0016
22750.0020
Part NumberMinimum order quantityVolume DiscountDays to Ship Housing Ball Load Capacity Range
(N)
Carrying figure C
(N)
d1
(Ø)
Ball Dia.
(Ø)
Compatible Ball Caster
(mm)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
1 Piece(s)Available

10 Days

--50.1 to 100.0-12.68Steel, galvanized1712.574.811.21.83.2
1 Piece(s)Available

10 Days

--100.1 to 500.0500-15Steel, galvanized3123.959.521.52.56.1
1 Piece(s)Available

10 Days

--500.1 to 50001300-22Steel, galvanized4535.99.829.52.95.7
1 Piece(s)Available

10 Days

--500.1 to 50002500-30Steel, galvanized5544.8513.837.53.77.9
1 Piece(s)Available

10 Days

--5000.1~1000060006245Steel, galvanized7561.831953.74.210.3
1 Piece(s)Available

10 Days

-Stainless Steel50.1 to 100.07012.68Steel, galvanized1712.574.811.21.83.2

Additional Products in this Category

Tech Support