(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Light to medium loads, threaded stem. IS-N type.

Ball Roller - Light to medium loads, threaded stem. IS-N type.
  • Volume Discount

•Type: Standard
•Shape: Round Shape Threaded
•Body Material: Steel
•Ball Material: Steel
•Sub Ball: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IS-05N
IS-06N
IS-08N
IS-10N
IS-13N
IS-16N
IS-19N
IS-25N
IS-38N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWithstand Operating Load Range
(N)
Working Load
(N)
O.D. D
(Ø)
Ball Size (Inch)
(Ø)
1 Piece(s)Available

8 Days or more

1050.1~100.098134.763(3/16)
1 Piece(s)Available

8 Days or more

10100.1~500.0196176.350(1/4)
1 Piece(s)Available

8 Days or more

10100.1~500.0294187.938(5/16)
1 Piece(s)Available

8 Days or more

10100.1~500.03922311.113(7/16)
1 Piece(s)Available

8 Days or more

10100.1~500.04902814.288(9/16)
1 Piece(s)Available

8 Days or more

10500.1~50006862415.88(5/8)
1 Piece(s)Available

8 Days or more

10500.1~50009804122.225(7/8)
1 Piece(s)Available

8 Days or more

10500.1~500014705225.4(1)
1 Piece(s)Available

10 Days or more

10500.1~5000245071.8112.7(1/2)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Body Material Steel
Main Ball material Steel Sub Ball Steel Application Standard Air Ball Transfer

Additional Products in this Category

Tech Support