(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Spring-Loaded
•Shape: Flange
•Body Material: Steel
•Ball Material: Steel
•Application: Standard
Part Number
Configured Part Number is shown.
C-12Z
Type | Spring Built-in | Shape | Flange |
---|---|---|---|
Body Material | [Steel] Steel | Ball Material | [Steel] Steel |
Load Capacity Range(N) | 500.1~5000 | Allowable Load(N) | 1962 |
O.D.(Ø) | 110 | Ball Dia.(Ø) | 38.1 |
Application | Standard | Mounting Height(mm) | 100 |
RoHS | 10 | - | - |
Type | Spring Built-in | Shape | Flange | Body Material | Steel |
---|---|---|---|---|---|
Ball Material | Steel | Load Capacity Range(N) | 500.1~5000 | Allowable Load(N) | 1962 |
O.D.(Ø) | 110 | Ball Dia.(Ø) | 38.1 | Application | Standard |
Mounting Height(mm) | 100 |
Please check the type/dimensions/specifications of the part C-12Z in the Ball Roller Units - Type Z. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy