(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller Units - Threaded stem, PV-B series.

Ball Roller Units - Threaded stem, PV-B series.
  • Volume Discount

•Type: Standard
•Shape: Round Shape Threaded
•Use Direction: Upward-Downward

Part Number

Configured Part Number is shown.

Part Number
PV10B
PV10BS
PV16B
PV16BS
PV20B
PV20BS
PV50B
PV50BS
PV120B
PV120BS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Large Ball Material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material
1 Piece(s)Available

8 Days or more

10Steel[Steel] 52100 Steel50.1~100.098159.525SCM415Carbon Steel52100 Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel440C Stainless Steel50.1~100.098159.525440C Stainless Steel303 Stainless Steel440C Stainless Steel
1 Piece(s)Available

8 Days or more

10Steel[Steel] 52100 Steel100.1~500.01571912.7SCM415Carbon Steel52100 Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel440C Stainless Steel100.1~500.01571912.7440C Stainless Steel303 Stainless Steel440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10Steel[Steel] 52100 Steel100.1~500.01962415.875SCM415Carbon Steel52100 Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel440C Stainless Steel100.1~500.01962415.875440C Stainless Steel303 Stainless Steel440C Stainless Steel
1 Piece(s)Available

8 Days or more

10Steel[Steel] 52100 Steel100.1~500.04903019.05SCM415Carbon Steel52100 Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel440C Stainless Steel100.1~500.04903019.05440C Stainless Steel303 Stainless Steel440C Stainless Steel
1 Piece(s)Available

8 Days or more

10Steel[Steel] 52100 Steel100.1~500.011764225.4SCM415Carbon Steel52100 Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel440C Stainless Steel500.1~500011764225.4440C Stainless Steel303 Stainless Steel440C Stainless Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Large Ball Material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Use Direction Upward-Downward

Additional Products in this Category

Tech Support