(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth, with collar and ball, self-clamping

Spring Plungers, smooth, with collar and ball, self-clamping
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

 

Example

Part Number
22080.0704
22080.0705
22080.0706
22080.0708
22080.0710
22080.0804
22080.0805
22080.0806
22080.0808
22080.0810
22080.1004
22080.1005
22080.1006
22080.1008
22080.1010
22080.1012
22080.2004
22080.2005
22080.2006
22080.2008
22080.2010
22080.2012
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Mounting Method Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Location hole
(mm)
Spring Version Montage Ball Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelResin0.8Press FittingNoHardening~ 3~ 6.5434.645~ 1-30504Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelResin1Press FittingNoHardening~ 6~ 9.4545.656~ 1-30505Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelResin1.60Press FittingNoHardening~ 6.2~ 12.6656.567~ 1-30506Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelResin1.90Press FittingNoHardening~ 10~ 20.486.58.589~ 1-30508Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelResin2.40Press FittingNoHardening~ 11.9~ 22.3108111013.5~ 1.5-305010Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

ResinResin0.8Press Fitting--~ 3~ 6.5434.645~ 1-30504Stainless steelBallpress inThermoplastic POMyesyes
1 Piece(s)Available

10 Days

ResinResin1Press Fitting--~ 6~ 9.4545.656~ 1-30505Stainless steelBallpress inThermoplastic POMyesyes
1 Piece(s)Available

10 Days

ResinResin1.60Press Fitting--~ 6.2~ 12.6656.567~ 1-30506Stainless steelBallpress inThermoplastic POMyesyes
1 Piece(s)Available

10 Days

ResinResin1.90Press Fitting--~ 10~ 20.486.58.589~ 1-30508Stainless steelBallpress inThermoplastic POMyesyes
1 Piece(s)Available

10 Days

ResinResin2.40Press Fitting--~ 11.9~ 22.3108111013.5~ 1.5-305010Stainless steelBallpress inThermoplastic POMyesyes
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1---0.41434.6-50.9-2504---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1.4---0.54.7545.6-60.9-2505---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1.80---2.36.5656.5-71-2506---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel2.40---4986.58.5-91.1-2508---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel3.30---3.910108.511-131.5-25010---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel4---6.214.6121013-162.3-25012---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1---510.4434.6-50.9-2504---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1.4---612545.6-60.9-2505---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel1.80---7.319656.5-71-2506---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel2.40---112586.58.5-91.1-2508---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel3.30---1737108.511-131.5-25010---Stainless steel--
1 Piece(s)

12 Days

-[Stainless Steel] Stainless Steel4---3054121013-162.3-25012---Stainless steel--

Loading...

  1. 1

Additional Products in this Category

Tech Support