(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short stroke, SP-D series.

Spring Plungers - Short stroke, SP-D series.
  • Volume Discount

An integral spring inside the screw forces a pin in and out. Can be used to determine, select the position of, and push out fixtures. Screw diameters from M4 to M16 are available. Simply select the size you require.

Part Number

Configured Part Number is shown.

Part Number
SP-4-D
SP-5-D
SP-6-D
SP-8-D
SP-10-D
SP-12-D
SP-16-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
1 Piece(s)Available

9 Days or more

1041.54.516
1 Piece(s)Available

9 Days or more

1052.3619.0
1 Piece(s)Available

9 Days or more

1062.5619.0
1 Piece(s)Available

9 Days or more

10831039.0
1 Piece(s)Available

9 Days or more

101031039.0
1 Piece(s)Available

9 Days or more

101241253.0
1 Piece(s)Available

9 Days or more

1016545100.0

Loading...

  1. 1

Basic Information

Tip material White Polyacetal Resin POM Body Material Steel SUM22L Mounting Method Screw-In
Thread-Locking Adhesive No Pin Plunger Type Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Coating Tip surface treatment No Nose Heat Treatment No
Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support