(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Index Plungers, Distance Collars

Index Plungers, Distance Collars

Distance collars adapt the thread of index plungers to different thread reaches.

Part Number

Configured Part Number is shown.

Part Number
22120.0693
22120.0694
22120.0695
22120.0696
22120.0697
22120.0698
22120.0699
Part NumberMinimum order quantityVolume DiscountDays to Ship l
(mm)
1 Piece(s)

12 Days

6
1 Piece(s)

12 Days

8
1 Piece(s)

12 Days

10
1 Piece(s)

12 Days

12
1 Piece(s)

12 Days

14
1 Piece(s)

12 Days

16
1 Piece(s)

12 Days

18

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Dimension d1 20 d2(mm) 22
Temperature max.(°C) 250

Additional Products in this Category

Tech Support