(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Similar To Spoke Handle DIN 950, Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
24591.0005
24591.0010
24591.0015
24591.0020
24591.0030
24591.0105
24591.0110
24591.0115
24591.0120
24591.0130
24591.0405
24591.0410
24591.0415
24591.0420
24591.0430
24591.0505
24591.0510
24591.0515
24591.0520
24591.0530
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle, Thickness t
(mm)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
1 Piece(s)Available

12 Days

No (With Finger Hole)--14.510025.5--3317-
1 Piece(s)Available

12 Days

No (With Finger Hole)--15.812527--35.518-
1 Piece(s)Available

12 Days

No (With Finger Hole)--17.014029--38.519-
1 Piece(s)Available

12 Days

No (With Finger Hole)--17.516031--39.520-
1 Piece(s)Available

12 Days

No (With Finger Hole)--2020037--44.524-
1 Piece(s)Available

12 Days

No (With Finger Hole)--14.510025.5311.43317-
1 Piece(s)Available

12 Days

No (With Finger Hole)--15.812527413.835.518-
1 Piece(s)Available

10 Days

No (With Finger Hole)--17.014029516.338.519-
1 Piece(s)Available

12 Days

No (With Finger Hole)--17.516031516.339.520-
1 Piece(s)Available

10 Days

No (With Finger Hole)--2020037620.844.524-
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel14.510025.5--331716
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel15.812527--35.51820
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel17.014029--38.51920
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel17.516031--39.52025
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel2020037--44.52425
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel14.510025.5311.4331716
1 Piece(s)Available

10 Days

PresenceFixed TypeStainless Steel15.812527413.835.51820
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel17.014029516.338.51920
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel17.516031516.339.52025
1 Piece(s)Available

12 Days

PresenceFixed TypeStainless Steel2020037620.844.52425
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle, Thickness t
(mm)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Mounting Section, Hole Machining Round hole (through hole) Number of spokes 3
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support