(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Handwheel Type: Solid
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle: Included
•Handle Type: Bending type
•Handle Material: Aluminum
Part Number
Configured Part Number is shown.
Part Number |
---|
ASH125-M |
ASH140-M |
ASH160-M |
ASH200-M |
ASH250-M |
Loading...
Types of Handle | Solid | Grip | Presence | Grip Type | Bending type |
---|---|---|---|---|---|
Material of Handle Material | Aluminum | Surface of Handle | Baked Paint (Silver) | Grip Material | Polyamide |
Grip Surface | No | Mounting Section Hole Drilling | Round hole (accuracy hole) | Set Screw Thread Machining | No |
Additional Work | One Press Screw Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy