(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Handle DIN39, Fixed Type

Part Number

Configured Part Number is shown.

 

Example

Part Number
24450.0016
24450.0020
24450.0025
24450.0032
24450.0036
24450.0116
24450.0120
24450.0125
24450.0132
24450.0136
24450.0316
24450.0320
24450.0325
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, O.D. d1
(φ)
Square Hole Dia. B
(mm)
Specifications d4
(mm)
WS
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
1 Piece(s)Available

10 Days

7--10-~ 50117
1 Piece(s)Available

10 Days

---13-~ 64138
1 Piece(s)Available

10 Days

-25-16-~ 801410
1 Piece(s)Available

10 Days

-32-20-~ 1002113
1 Piece(s)Available

10 Days

-36-22-~ 1122614
1 Piece(s)Available

10 Days

M 6-M6103~ 50117
1 Piece(s)Available

10 Days

M 8-M8134~ 64138
1 Piece(s)Available

10 Days

M 1025M10165~ 801410
1 Piece(s)Available

10 Days

M 1232M12206~ 1002113
1 Piece(s)Available

10 Days

M 1636M16228~ 1122614
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, O.D. d1
(φ)
Square Hole Dia. B
(mm)
Specifications d4
(mm)
WS
(mm)
l1
(mm)
l2
(mm)
l3
(mm)

Loading...

  1. 1

Basic Information

Handwheel Type Related Components Handle, Type Fixed Type Handle, Material Stainless Steel 1.4308 (SCS13 Equivalent)
Handle Material Steel Handle Surface Zinc Plating, Inactivation Treatment Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support