(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spoke Handle Aluminum

Spoke Handle Aluminum
  • Volume Discount

[Features]
· Hub is machined.
· After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.

Part Number
24610.0010
24610.0011
24610.0015
24610.0016
24610.0020
24610.0021
24610.0030
24610.0031
24610.0040
24610.0041
24610.0110
24610.0111
24610.0115
24610.0116
24610.0120
24610.0121
24610.0130
24610.0131
24610.0140
24610.0141
24610.0210
24610.0211
24610.0215
24610.0216
24610.0220
24610.0221
24610.0230
24610.0231
24610.0240
24610.0241
24610.0310
24610.0311
24610.0315
24610.0316
24610.0320
24610.0321
24610.0330
24610.0331
24610.0340
24610.0341
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5--24~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5--24~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823--28~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823--28~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115413.818~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115516.318~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5516.319~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5518.319~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618516.320~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618518.320~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5620.824~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5622.824~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823624.828~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823829.328~ 51----
1 Piece(s)Available

10 Days

PresenceRotation Type1253115--18~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1253115--18~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5--19~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5--19~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1603618--20~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type1603618--20~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5--24~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5--24~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823--28~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823--28~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type1253115413.818~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1253115516.318~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5516.319~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5518.319~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1603618516.320~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type1603618518.320~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5620.824~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5622.824~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823624.828~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823829.328~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material Aluminium Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Axle part Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support