(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Crank DIN469 Straight, DIN79 With Square Hole

Hand Crank DIN469 Straight, DIN79 With Square Hole
  • Volume Discount

[Features]
· Burrs from casting are ground or sandblasted
· Hub part is machined

PDF

Part Number

Configured Part Number is shown.

Part Number
24330.0010
24330.0020
24330.0021
24330.0030
24330.0031
24330.0040
24330.0041
24330.0050
24330.0051
24330.0060
24330.0061
24330.0070
24330.0071
24330.0110
24330.0120
24330.0121
24330.0130
24330.0131
24330.0140
24330.0141
24330.0150
24330.0151
24330.0160
24330.0161
24330.0170
24330.0171
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, Type Handle, Material Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
e min.
(mm)
s
(mm)
l
(mm)
Corresponding machine handle
(mm)
1 Piece(s)Available

10 Days

Rotation Type--10.520~ 157913.1106316
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-10.524~ 189713.1108018
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-12.624~ 189716.1128018
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2812.628~ 2110016.11210020
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2814.728~ 2110018.11410020
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3414.734~ 2612218.11412522
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3417.934~ 2612222.21712522
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3817.938~ 2912622.21716025
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)382038~ 2912625.21916025
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)442044~ 3416025.21920028
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4423.144~ 3416028.22220028
1 Piece(s)Available

14 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4823.148~ 3616228.22225032
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4825.348~ 3616232.22425032
1 Piece(s)Available

10 Days

Fixed Type--10.520~ 157413.1106316
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-10.524~ 189413.1108018
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-12.624~ 189416.1128018
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2812.628~ 219816.11210020
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2814.728~ 219818.11410020
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3414.734~ 2612018.11412522
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3417.934~ 2612022.21712522
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3817.938~ 2912222.21716025
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)382038~ 2912225.21916025
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)442044~ 3415425.21920028
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4423.144~ 3415428.22220028
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4823.148~ 3615728.22225032
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4825.348~ 3615732.22425032
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, Type Handle, Material Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
e min.
(mm)
s
(mm)
l
(mm)
Corresponding machine handle
(mm)

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle Presence Handle, Surface Black Resin coating
Handle Material Steel Handle Surface Zinc Plating, Inactivation Treatment Mounting Section, Hole Machining Square Hole
Set Screw Flat Machining No Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support