(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Made of cast iron with palm grip, DIN 6336 standard. (Part Numbers)

Knobs - Made of cast iron with palm grip, DIN 6336 standard.
  • Volume Discount

[Features]
· Sandblasted or tumbled
· Special specification such as additional hole sizes and surface treatment are provided.

PDF

Part Number

Configured Part Number is shown.

Part Number
24650.0032
24650.0040
24650.0050
24650.0063
24650.0080
24650.0132
24650.0140
24650.0150
24650.0163
24650.0180
24650.0232
24650.0240
24650.0250
24650.0263
24650.0280
24650.0332
24650.0340
24650.0350
24650.0363
24650.0380
24650.0432
24650.0440
24650.0450
24650.0463
24650.0480
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d2
(mm)
d4
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

[Others] The hole is not processed12-----10
1 Piece(s)Available

10 Days

[Others] The hole is not processed14-----13
1 Piece(s)Available

10 Days

[Others] The hole is not processed18-----17
1 Piece(s)Available

10 Days

[Others] The hole is not processed20-----21
1 Piece(s)Available

10 Days

[Others] The hole is not processed25-----25
1 Piece(s)Available

10 Days

Round hole12------
1 Piece(s)Available

10 Days

Round hole14------
1 Piece(s)Available

10 Days

Round hole18------
1 Piece(s)Available

10 Days

Round hole20------
1 Piece(s)Available

10 Days

Round hole2516-----
1 Piece(s)Available

10 Days

Round hole12--1512--
1 Piece(s)Available

10 Days

Round hole14--1815--
1 Piece(s)Available

10 Days

Round hole18--2118--
1 Piece(s)Available

10 Days

Round hole20--2522--
1 Piece(s)Available

10 Days

Round hole25--3228--
1 Piece(s)Available

10 Days

Tapped(Stepped)12-6.4--10-
1 Piece(s)Available

10 Days

Tapped(Stepped)14-8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)18-10.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)20-13--20-
1 Piece(s)Available

10 Days

Tapped(Stepped)25-17--30-
1 Piece(s)Available

10 Days

Tapped12---12--
1 Piece(s)Available

10 Days

Tapped14---15--
1 Piece(s)Available

10 Days

Tapped18---18--
1 Piece(s)Available

10 Days

Tapped20---22--
1 Piece(s)Available

10 Days

Tapped25---28--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d2
(mm)
d4
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Heptagonal Shape Main Body Material Thermosetting Resin DIN7708 PF31
Tapped, Round Hole Machining Blind Hole Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support