(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With internal thread and cross knurling.

Knobs - With internal thread and cross knurling.
  • Volume Discount

[Features]
· Stainless steel knob compatible with a nut.

PDF

 

Example

Part Number
24520.0002
24520.0003
24520.0005
24520.0006
24520.0008
24520.0009
24520.0022
24520.0023
24520.0025
24520.0026
24520.0028
24520.0029
24520.0102
24520.0103
24520.0105
24520.0106
24520.0108
24520.0109
24520.0122
24520.0123
24520.0125
24520.0126
24520.0128
24520.0129
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Side Machined Tapped, Round Hole Machining d3
(mm)
t
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoThrough12.51010.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoBlind Hole12.51010.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoBlind Hole14.51214
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoBlind Hole14.51214
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoBlind Hole18.51517
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingNoBlind Hole18.51717
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurling-12.51010.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurling-12.51010.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurling-14.51214
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurling-14.51214
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurlingThrough18.51517
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide CoatingKnurlingThrough18.51717
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoThrough12.51010.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoThrough12.51010.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoBlind Hole14.51214
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoBlind Hole14.51214
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoBlind Hole18.51517
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingNoBlind Hole18.51717
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingThrough12.51010.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingThrough12.51010.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingThrough14.51214
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingThrough14.51214
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingBlind Hole18.51517
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblastingKnurlingBlind Hole18.51717

Loading...

  1. 1
 

Basic Information

Main Body, Type Round Shape Round Shape, Type Mushroom Shape Mounting Section Type Tapped

Additional Products in this Category

Tech Support