(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With straight knurling and compliant with DIN 466 standard.

Knobs - With straight knurling and compliant with DIN 466 standard.
  • Volume Discount

[Features]
· Nut with slip prevention grooves for tightening by hand.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24780.0030
24780.0040
24780.0050
24780.0060
24780.0080
24780.0100
24780.0120
24780.0240
24780.0250
24780.0260
24780.0280
24780.0300
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
k
(mm)
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating62.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating83.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating104
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating125
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating166
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating208
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2210
1 Piece(s)Available

10 Days

[Nylon] NylonSandblasting83.5
1 Piece(s)Available

10 Days

[Nylon] NylonSandblasting104
1 Piece(s)Available

10 Days

[Nylon] NylonSandblasting125
1 Piece(s)Available

10 Days

[Nylon] NylonSandblasting166
1 Piece(s)Available

10 Days

[Nylon] NylonSandblasting208
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
k
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Tapped
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support