(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Hex Socket Cap Screw - Chromate-moly Steel, Black Oxide Finish, M4 - M16, Coarse, Vibration-Proof【1-1,000 Pieces Per Package】

Hex Socket Cap Screw - Chromate-moly Steel, Black Oxide Finish, M4 - M16, Coarse, Vibration-Proof
  • Volume Discount

Simply fasten for excellent loosening prevention performance, just like a normal bolt.
· Fastened normally, allowing for the efficient application of torque.
· Offers 1.2 to 1.4 times more strength than normal products.
· Can be used even in places where nuts cannot be used.

Part Number

Configured Part Number is shown.

Part Number
12.9MTCB4-8
12.9MTCB4-8-P
12.9MTCB4-10
12.9MTCB4-10-P
12.9MTCB4-12
12.9MTCB4-12-P
12.9MTCB4-14
12.9MTCB4-14-P
12.9MTCB4-15
12.9MTCB4-15-P
12.9MTCB4-16
12.9MTCB4-16-P
12.9MTCB4-20
12.9MTCB4-20-P
12.9MTCB4-25
12.9MTCB4-25-P
12.9MTCB4-30
12.9MTCB4-30-P
12.9MTCB4-35
12.9MTCB4-35-P
12.9MTCB5-10
12.9MTCB5-10-P
12.9MTCB5-12
12.9MTCB5-12-P
12.9MTCB5-15
12.9MTCB5-15-P
12.9MTCB5-16
12.9MTCB5-16-P
12.9MTCB5-20
12.9MTCB5-20-P
12.9MTCB5-25
12.9MTCB5-25-P
12.9MTCB5-30
12.9MTCB5-30-P
12.9MTCB5-35
12.9MTCB5-35-P
12.9MTCB5-40
12.9MTCB5-40-P
12.9MTCB6-10
12.9MTCB6-10-P
12.9MTCB6-12
12.9MTCB6-12-P
12.9MTCB6-15
12.9MTCB6-15-P
12.9MTCB6-16
12.9MTCB6-16-P
12.9MTCB6-20
12.9MTCB6-20-P
12.9MTCB6-25
12.9MTCB6-25-P
12.9MTCB6-30
12.9MTCB6-30-P
12.9MTCB6-35
12.9MTCB6-35-P
12.9MTCB6-40
12.9MTCB6-40-P
12.9MTCB6-45
12.9MTCB6-45-P
12.9MTCB6-50
12.9MTCB6-50-P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit (Details)

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

480.7Box
1 Piece(s)Available

11 Days or more

480.7Pkg.
2 Piece(s)Available

15 Days or more

4100.7Box
1 Piece(s)Available

11 Days or more

4100.7Pkg.
2 Piece(s)Available

15 Days or more

4120.7Box
1 Piece(s)Available

11 Days or more

4120.7Pkg.
2 Piece(s)Available

23 Days or more

4140.7Box
1 Piece(s)Available

11 Days or more

4140.7Pkg.
2 Piece(s)Available

15 Days or more

4150.7Box
1 Piece(s)Available

11 Days or more

4150.7Pkg.
2 Piece(s)Available

11 Days or more

4160.7Box
1 Piece(s)Available

11 Days or more

4160.7Pkg.

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

4200.7Box
1 Piece(s)Available

11 Days or more

4200.7Pkg.
2 Piece(s)Available

15 Days or more

4250.7Box
1 Piece(s)Available

11 Days or more

4250.7Pkg.

400 Pieces Per Package

1 Pack(s)Available

10 Days or more

4300.7Box
1 Piece(s)Available

11 Days or more

4300.7Pkg.
2 Piece(s)Available

15 Days or more

4350.7Box
1 Piece(s)Available

11 Days or more

4350.7Pkg.
2 Piece(s)Available

15 Days or more

5100.8Box
1 Piece(s)Available

11 Days or more

5100.8Pkg.
2 Piece(s)Available

15 Days or more

5120.8Box
1 Piece(s)Available

11 Days or more

5120.8Pkg.
2 Piece(s)Available

15 Days or more

5150.8Box
1 Piece(s)Available

11 Days or more

5150.8Pkg.
2 Piece(s)Available

15 Days or more

5160.8Box
1 Piece(s)Available

11 Days or more

5160.8Pkg.
2 Piece(s)Available

15 Days or more

5200.8Box
1 Piece(s)Available

11 Days or more

5200.8Pkg.
2 Piece(s)Available

15 Days or more

5250.8Box
1 Piece(s)Available

11 Days or more

5250.8Pkg.
2 Piece(s)Available

15 Days or more

5300.8Box
1 Piece(s)Available

11 Days or more

5300.8Pkg.

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

5350.8Box
1 Piece(s)Available

11 Days or more

5350.8Pkg.
2 Piece(s)Available

8 Days or more

5400.8Box
1 Piece(s)Available

13 Days or more

5400.8Pkg.
2 Piece(s)Available

15 Days or more

6101Box
1 Piece(s)Available

11 Days or more

6101Pkg.
2 Piece(s)Available

15 Days or more

6121Box
1 Piece(s)Available

14 Days or more

6121Pkg.
2 Piece(s)Available

15 Days or more

6151Box
1 Piece(s)Available

11 Days or more

6151Pkg.
2 Piece(s)Available

15 Days or more

6161Box
1 Piece(s)Available

11 Days or more

6161Pkg.
2 Piece(s)Available

15 Days or more

6201Box
1 Piece(s)Available

11 Days or more

6201Pkg.
2 Piece(s)Available

15 Days or more

6251Box
1 Piece(s)Available

11 Days or more

6251Pkg.
2 Piece(s)Available

11 Days or more

6301Box
1 Piece(s)Available

11 Days or more

6301Pkg.
2 Piece(s)Available

15 Days or more

6351Box
1 Piece(s)Available

11 Days or more

6351Pkg.
2 Piece(s)Available

15 Days or more

6401Box
1 Piece(s)Available

11 Days or more

6401Pkg.
2 Piece(s)Available

15 Days or more

6451Box
1 Piece(s)Available

11 Days or more

6451Pkg.
2 Piece(s)Available

15 Days or more

6501Box
1 Piece(s)Available

11 Days or more

6501Pkg.

Loading...

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material SCM435(H)
Surface Treatment Black Oxide Coating Thread ridge Type Metric coarse Additional Shapes Standard
Strength Class(Steel) 12.9 Screw Type Complete thread

Additional Products in this Category

Tech Support