(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· No oil and water treatment permitted
[Application]
· For high-pressure gas piping
Part Number
Configured Part Number is shown.
TB230
Max. Operating Pressure(MPa) | 20 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Connecting Shape | Tee | Types of Screw 3 (When Different Dia. or Different Type Screw) | W (Male Screw) |
Connection Thread Type M1 | W (Male Screw) | Nominal of Thread 3(Different Diameters or Different Type Screw) | [W22-14] W22-14 (right) |
Connection Thread Type M2 | W (Female Screw) | Thread Nominal M1 | [W22-14] W22-14 (right) |
Thread Nominal M2 | [W22-14] W22-14 (right) | Surface Treatment | No |
Applicable Fluid | Air | Divisions of Max. Operating Pressure | than 2.0Mpa |
Show More | |||
Design Temperature(℃) | -10~75 | Type | Fitting |
Interior Resin Lining | No | Details of Applicable Fluids | Nitrogen, oxygen, argon, air, etc. |
Qty. | A | JAN code | 4560125825651 |
Ordering Code | 434-5452 | Mass(g) | 310 |
Show Less |
Max. Operating Pressure(MPa) | 20 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Tee |
---|---|---|---|---|---|
Types of Screw 3 (When Different Dia. or Different Type Screw) | W (Male Screw) | Connection Thread Type M1 | W (Male Screw) | Nominal of Thread 3(Different Diameters or Different Type Screw) | W22-14 (right) |
Connection Thread Type M2 | W (Female Screw) | Thread Nominal M1 | W22-14 (right) | Thread Nominal M2 | W22-14 (right) |
Surface Treatment | No | Applicable Fluid | Air | Divisions of Max. Operating Pressure | than 2.0Mpa |
Design Temperature(℃) | -10::75 | Type | Fitting | Interior Resin Lining | No |
Details of Applicable Fluids | Nitrogen, oxygen, argon, air, etc. | Qty. | A | JAN code | 4560125825651 |
Ordering Code | 434-5452 | Mass(g) | 310 |
Please check the type/dimensions/specifications of the part TB230 in the High Pressure Fittings (Cheese) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy