(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Chrome-moly Steel, Black Oxide Finish, M3 - M10, Coarse, Partially Threaded【30-500 Pieces Per Package】 (CS-0325)

Hex Socket Cap Screw - Chrome-moly Steel, Black Oxide Finish, M3 - M10, Coarse, Partially Threaded CS-0325
  • Volume Discount

Features
- Partially Threaded: Stronger in the area below the head where loading is applied, compared to full-thread types.

Part Number

Configured Part Number is shown.

CS-0325

Part Number
CS-0325
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L Pitch
(mm)
Qty. JAN code Ordering Code Mass
(g)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3250.55004997265902216376-33070.80

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Chrome Molybdenum Steel (SCM435)
Surface Treatment (Details) Black Oxide Coating Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box/package Application Standard / High Strength Strength Class 12.9
Screw Type Half Thread

Please check the type/dimensions/specifications of the part CS-0325 in the Hex Socket Cap Screw - Chrome-moly Steel, Black Oxide Finish, M3 - M10, Coarse, Partially Threaded series.

Products like this...

Part Number
CS-0330
CS-0430
CS-0435
CS-0440
CS-0445
CS-0450
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L Pitch
(mm)
Qty. JAN code Ordering Code Mass
(g)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3300.55004997265902223376-33150.95

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4300.72004997265902292376-33820.72

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4350.72004997265902308376-33910.81

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4400.72004997265902315376-34040.91

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4450.72004997265902322376-34121.00

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4500.72004997265902339376-34211.11

Additional Products in this Category

Tech Support