(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, SNSS-FT Series

Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, SNSS-FT Series
  • Volume Discount

[Product Specifications]
・Material-Stainless steel
・A fully threaded hex socket head bolt.

PDF

Part Number

Configured Part Number is shown.

Part Number
SNSS-M3X25-FT
SNSS-M3X30-FT
SNSS-M3X35-FT
SNSS-M3X40-FT
SNSS-M3X45-FT
SNSS-M3X50-FT
SNSS-M4X30-FT
SNSS-M4X35-FT
SNSS-M4X40-FT
SNSS-M4X45-FT
SNSS-M4X50-FT
SNSS-M4X55-FT
SNSS-M4X60-FT
SNSS-M4X65-FT
SNSS-M4X70-FT
SNSS-M4X75-FT
SNSS-M4X80-FT
SNSS-M4X85-FT
SNSS-M4X90-FT
SNSS-M4X100-FT
SNSS-M5X30-FT
SNSS-M5X35-FT
SNSS-M5X40-FT
SNSS-M5X45-FT
SNSS-M5X50-FT
SNSS-M5X55-FT
SNSS-M5X60-FT
SNSS-M5X65-FT
SNSS-M5X70-FT
SNSS-M5X75-FT
SNSS-M5X80-FT
SNSS-M5X85-FT
SNSS-M5X100-FT
SNSS-M6X35-FT
SNSS-M6X40-FT
SNSS-M6X45-FT
SNSS-M6X50-FT
SNSS-M6X55-FT
SNSS-M6X60-FT
SNSS-M6X65-FT
SNSS-M6X70-FT
SNSS-M6X75-FT
SNSS-M6X80-FT
SNSS-M6X85-FT
SNSS-M6X90-FT
SNSS-M6X100-FT
SNSS-M8X40-FT
SNSS-M8X45-FT
SNSS-M8X50-FT
SNSS-M8X55-FT
SNSS-M8X60-FT
SNSS-M8X65-FT
SNSS-M8X70-FT
SNSS-M8X75-FT
SNSS-M8X80-FT
SNSS-M8X85-FT
SNSS-M8X90-FT
SNSS-M8X100-FT
SNSS-M10X45-FT
SNSS-M10X50-FT
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

3250.5
1 Piece(s)Available

10 Days or more

3300.5
1 Piece(s)Available

8 Days or more

3350.5
1 Piece(s)Available

10 Days or more

3400.5
1 Piece(s)Available

10 Days or more

3450.5
1 Piece(s)Available

8 Days or more

3500.5
1 Piece(s)Available

10 Days or more

4300.7
1 Piece(s)Available

8 Days or more

4350.7
1 Piece(s)Available

10 Days or more

4400.7
1 Piece(s)Available

8 Days or more

4450.7
1 Piece(s)Available

10 Days or more

4500.7
1 Piece(s)Available

10 Days or more

4550.7
1 Piece(s)Available

8 Days or more

4600.7
1 Piece(s)Available

8 Days or more

4650.7
1 Piece(s)Available

8 Days or more

4700.7
1 Piece(s)Available

8 Days or more

4750.7
1 Piece(s)Available

8 Days or more

4800.7
1 Piece(s)Available

10 Days or more

4850.7
1 Piece(s)Available

10 Days or more

4900.7
1 Piece(s)Available

11 Days or more

41000.7
1 Piece(s)Available

10 Days or more

5300.8
1 Piece(s)Available

10 Days or more

5350.8
1 Piece(s)Available

10 Days or more

5400.8
1 Piece(s)Available

10 Days or more

5450.8
1 Piece(s)Available

10 Days or more

5500.8
1 Piece(s)Available

8 Days or more

5550.8
1 Piece(s)Available

10 Days or more

5600.8
1 Piece(s)Available

10 Days or more

5650.8
1 Piece(s)Available

10 Days or more

5700.8
1 Piece(s)Available

8 Days or more

5750.8
1 Piece(s)Available

8 Days or more

5800.8
1 Piece(s)Available

10 Days or more

5850.8
1 Piece(s)Available

10 Days or more

51000.8
1 Piece(s)Available

10 Days or more

6351
1 Piece(s)Available

10 Days or more

6401
1 Piece(s)Available

10 Days or more

6451
1 Piece(s)Available

8 Days or more

6501
1 Piece(s)Available

10 Days or more

6551
1 Piece(s)Available

17 Days or more

6601
1 Piece(s)Available

10 Days or more

6651
1 Piece(s)Available

8 Days or more

6701
1 Piece(s)Available

10 Days or more

6751
1 Piece(s)Available

10 Days or more

6801
1 Piece(s)Available

10 Days or more

6851
1 Piece(s)Available

10 Days or more

6901
1 Piece(s)Available

8 Days or more

61001
1 Piece(s)Available

10 Days or more

8401.25
1 Piece(s)Available

10 Days or more

8451.25
1 Piece(s)Available

10 Days or more

8501.25
1 Piece(s)Available

10 Days or more

8551.25
1 Piece(s)Available

8 Days or more

8601.25
1 Piece(s)Available

8 Days or more

8651.25
1 Piece(s)Available

10 Days or more

8701.25
1 Piece(s)Available

10 Days or more

8751.25
1 Piece(s)Available

8 Days or more

8801.25
1 Piece(s)Available

10 Days or more

8851.25
1 Piece(s)Available

8 Days or more

8901.25
1 Piece(s)Available

8 Days or more

81001.25
1 Piece(s)Available

10 Days or more

10451.5
1 Piece(s)Available

10 Days or more

10501.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)

Loading...

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Screw Type Complete thread
Specifications Complete thread

Additional Products in this Category

Tech Support