(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Stage KTS

Part Number

Configured Part Number is shown.

Part Number
KTS-40
KTS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Allowable Load (Range)
(N)
Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
Rotation Center Height
(mm)
1 Piece(s)Available

13 Days or more

10~40mm30.1~5015.1~2040492020
1 Piece(s)Available

12 Days or more

1041~70mm50.1~10020.1~256068.62525

Loading...

  1. 1

Basic Information

Table Shape Circular form Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Stroke (θ Angle)(deg) 360
Through Hole (Table Center Hole) Presence Feed Knob Position Holoaxial side Clamp No

Additional Products in this Category

Tech Support