(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
There is a through hole in the center of the stage allowing passages of laser, wiring and etc.
Part Number
Configured Part Number is shown.
RPGT100
Table Shape | Circular form | Table Size (Range)(mm) | 71~100mm |
---|---|---|---|
Allowable Load (Range)(N) | 50.1~100 | Feed (Coarse)(deg) | 360° |
Travel Distance (Fine)(deg) | ±5° | Feeding Method | [Micrometer Heads] Micrometer Head + Coarse Feed Handle |
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Overall Height H (Range)(mm) | 15.1~20 |
Table Size (Dia.) D(Ø) | 100 | Allowable Load(N) | 58.8 |
Show More | |||
Stroke (θ Angle)(deg) | 360 | Stroke (α Angle)(deg) | ±5 |
Table Size (Thickness) H(mm) | 20 | Through Hole (Table Center Hole) | With Through Hole |
Feed Knob Position | Side | Clamp | P (For Opposed Clamp) |
Reversed | Standard | Feed method (micrometer type) | Standard |
RoHS | 10 | - | - |
Show Less |
Part Number |
RPGS60 |
Part Number | Stage Surface (mm) | Rotation | Resolution | Load Capacity (N) | Eccentricity (mm) | Weight (kg) | Accessories (4 pcs.) | ||
Type | No. | Vernier | Micrometer | Horizontal | TypeM-L | ||||
RPGS | 60 | Ø60 | Coarse 360° Fine ±5° | 0.2° | ≈ 55"/Scale Graduation | 49.0 | 0.05 | 0.58 | SCB4-8 |
85 | Ø85 | 0.1° | ≈ 42"/Scale Graduation | 58.8 | 0.97 | SCB4-10 | |||
RPGT | 100 | Ø100 | Coarse 360° Fine ±5° | 0.1° | ≈ 32"/Scale Graduation | 58.8 | 0.05 | 0.45 | SCB4-6 |
Table Shape | Circular form | Table Size (Range)(mm) | 71~100mm | Allowable Load (Range)(N) | 50.1~100 |
---|---|---|---|---|---|
Feed (Coarse)(deg) | 360° | Travel Distance (Fine)(deg) | ±5° | Feeding Method | Micrometer Head + Coarse Feed Handle |
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Overall Height H (Range)(mm) | 15.1~20 | Table Size (Dia.) D(Ø) | 100 | Allowable Load(N) | 58.8 |
Stroke (θ Angle)(deg) | 360 | Stroke (α Angle)(deg) | ±5 | Table Size (Thickness) H(mm) | 20 |
Through Hole (Table Center Hole) | With Through Hole | Feed Knob Position | Side | Clamp | P (For Opposed Clamp) |
Reversed | Standard | Feed method (micrometer type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy