(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Multi-Function Feed Screw

Manual Z-Axis Stages - Multi-Function Feed Screw
  • Volume Discount

Many variations are available with different travel distances per handle revolution.

Part Number

Configured Part Number is shown.

ZTSC-70-2

Part Number
ZTSC-70-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Travel (Range) ±10~30mm Load Capacity (Range)(N) 5~30
Table Size (Length) L (Range)(mm) 26~40 Table Size (Width) W (Range)(mm) ~25 Table Size (Thickness) H (Range)(mm) 15.1~20
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 25
Allowable Load(N) 14.7 Table Size (Thickness) H(mm) 17 Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Table Parallelism(µm) 30
Feed Knob Position Holoaxial center Clamp No Travel Distance(mm) ±17
Moving Amount per Handle Rotation(mm) 2

Please check the type/dimensions/specifications of the part ZTSC-70-2 in the Manual Z-Axis Stages - Multi-Function Feed Screw series.

Additional Products in this Category

Tech Support