(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Corner Elevation Surface 45°

Member for Air Conditioning "Slim Duct LD Series", Corner Elevation Surface 45°
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 26

Part Number

Configured Part Number is shown.

Part Number
LDCF-70-B
LDCF-70-I
LDCF-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown74.562524518301043733761-395480
1 Piece(s)Available

9 Days or more

Ivory74.562524518301043719761-396280
1 Piece(s)Available

9 Days or more

Ivory9473564518301043818761-3971110

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct D Dimension(mm) 26
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support