(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Slim Cap

Member for Air Conditioning "Slim Duct SD Series", Slim Cap
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: ABS Resin
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWC-77-B
SWC-77-I
SWC-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
Specifications JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown83711271158011090Core Drill Diameter: 854518301014368761-570145
1 Piece(s)Available

9 Days or more

Ivory83711271158011090Core Drill Diameter: 854518301014337761-571045
1 Piece(s)Available

9 Days or more

Ivory10878174144104140114Core Drill Diameter: 1104518301014474761-569876

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material ABS Resin
Qty. A

Additional Products in this Category

Tech Support