(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct MD Series", Flat Corner 90°

Member for Air Conditioning "Slim Duct MD Series", Flat Corner 90°
  • Volume Discount

•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

MK-75-W

 
Part Number
MK-75-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification For indoor Types Duct Color White
A Dimension(mm) 80 B Dimension(mm) 68 C Dimension(mm) 74
D Dimension(mm) 114 Material Polyvinyl Chloride (PVC) Qty. A
JAN code 4518301033833 Ordering Code 761-4560 Mass(g) 170

Please check the type/dimensions/specifications of the part MK-75-W in the Member for Air Conditioning "Slim Duct MD Series", Flat Corner 90° series.

Additional Products in this Category

Tech Support