(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Corner Flat 45°

Member for Air Conditioning "Slim Duct LD Series", Corner Flat 45°
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 30

Part Number

Configured Part Number is shown.

Part Number
LDKF-70-B
LDKF-70-I
LDKF-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown74.56260.54518301040558761-418790
1 Piece(s)Available

8 Days or more

Ivory74.56260.54518301040534761-419590
1 Piece(s)Available

8 Days or more

Ivory947369.54518301042095761-4209140

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct D Dimension(mm) 30
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support