(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Free Corner

Member for Air Conditioning "Slim Duct LD Series", Free Corner
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Specification: G1 dimension: 70 mm, G2 dimension: 70 mm
•Material: Polyethylene (PE)

Part Number

Configured Part Number is shown.

Part Number
LDF-70-800-I
LDF-90-800-I
Part NumberMinimum order quantityVolume DiscountDays to Ship A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

68584949594518301040619761-4047280
1 Piece(s)Available

8 Days or more

88687056754518301041616761-4055420

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Color Ivory
F dimension(mm) 800 Specifications G1 dimension: 70 mm, G2 dimension: 70 mm Material Polyethylene (PE)
Qty. 1 pcs.

Additional Products in this Category

Tech Support