(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Joint

Member for Air Conditioning "Slim Duct SD Series", Joint
  • Volume Discount

•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

MJ-75-W

 
Part Number
MJ-75-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification For indoor Types Duct Color White
A Dimension(mm) 80 B Dimension(mm) 70 Material Polyvinyl Chloride (PVC)
Qty. A JAN code 4518301033918 Ordering Code 761-4551
Mass(g) 65

Please check the type/dimensions/specifications of the part MJ-75-W in the Member for Air Conditioning "Slim Duct SD Series", Joint series.

Additional Products in this Category

Tech Support