(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Bifurcation Joint

Member for Air Conditioning "Slim Duct LD Series", Bifurcation Joint
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

LDJA-90-I

Part Number
LDJA-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Color Ivory
A Dimension(mm) 94 B Dimension(mm) 73 C Dimension(mm) 140
D Dimension(mm) 96 E Dimensions(mm) 68 Material Polyvinyl Chloride (PVC)
Qty. A JAN code 4518301043559 Ordering Code 761-4144
Mass(g) 160

Additional Products in this Category

Tech Support