(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Fixed Piping Saddle

Member for Air Conditioning "Slim Duct SD Series", Fixed Piping Saddle
  • Volume Discount

•Classification: For outdoor
•Type: Saddle
•Color: Ivory
•Material: PE (SL bands), POM (SL saddle)
•Qty.: 1 pcs.

PDF

Part Number

Configured Part Number is shown.

SL-300

 
Part Number
SL-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification For outdoor Types Saddle Color Ivory
Material PE (SL bands), POM (SL saddle) Qty. 1 pcs. JAN code 4518301017246
Ordering Code 761-5451 Mass(g) 7.2

Please check the type/dimensions/specifications of the part SL-300 in the Member for Air Conditioning "Slim Duct SD Series", Fixed Piping Saddle series.

Additional Products in this Category

Tech Support