(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Member for Air Conditioning "Slim Duct SD Series", Fitting With Level Difference

Member for Air Conditioning "Slim Duct SD Series", Fitting With Level Difference
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SIF-77-B
SIF-77-I
SIF-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown83694518301017710761-5311230
1 Piece(s)Available

9 Days or more

Ivory83694518301017697761-5329230
1 Piece(s)Available

9 Days or more

Ivory108744518301017796761-5302250

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. A

Additional Products in this Category

Tech Support