(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Mini Slim Corner Elevation Surface 90°

Member for Air Conditioning "Slim Duct SD Series", Mini Slim Corner Elevation Surface 90°
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 82

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCM-77-B
SCM-77-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color JAN code Ordering Code
1 Piece(s)Available

9 Days or more

Brown4518301016188761-5086
1 Piece(s)Available

9 Days or more

Ivory4518301016164761-5094

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct A Dimension(mm) 82
B Dimension(mm) 68 C Dimension(mm) 82 Material Polyvinyl Chloride (PVC)
Qty. A Mass(g) 120

Additional Products in this Category

Tech Support