(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipple【2-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TN107
TN209
TN310
TN414
TN620
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/8B(6A)1/8B(6A)4989999340808177-914150

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

1/4B(8A)1/4B(8A)4989999340815177-915080

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/8B(10A)3/8B(10A)4989999340822177-9168150

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/2B(15A)1/2B(15A)4989999340839177-9176162

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/4B(20A)3/4B(20A)4989999340846177-9184200

Loading...

  1. 1

Basic Information

Material Brass (C3604) Max. Operating Pressure(MPa) 3.45 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 G (Threaded) Connection Thread Type M2 R Surface Treatment Chrome Plating
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -50::150
Type Fitting Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support