(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conversion Adapter (KF Flange/CF Flange)

Conversion Adapter (KF Flange/CF Flange)
  • Volume Discount

[Features]
 Standard product offered exclusively through Misumi
 Different standard conversion fitting CF/KF series connection parts.
 Taking orders for the designing and manufacturing of the special shape as tailored to your particular operating environment.

Part Number

Configured Part Number is shown.

MHP-CF70-NW25

Part Number
MHP-CF70-NW25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Flange KF25
Adaptor Type CF70 Pipe O.D.(mm) 27.2 I.D.(mm) 24
Full Length L(mm) 55

Please check the type/dimensions/specifications of the part MHP-CF70-NW25 in the Conversion Adapter (KF Flange/CF Flange) series.

Additional Products in this Category

Tech Support