(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee Reducer Vacuum Fittings

Tee Reducer Vacuum Fittings

Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.

Part Number

Configured Part Number is shown.

part numbertube connection typematerialshapefor tube odconnection (a)connection (b)conenciton (c)trade number
zusa-tf-vac-64quick-clamp304 stainless steeltee1"quick-clamp 1"quick-clamp 3/4"quick-clamp 1"16, 25
zusa-tf-vac-65quick-clamp304 stainless steeltee1-1/2"quick-clamp 1-1/2"quick-clamp 3/4"quick-clamp 1-1/2"16, 40
zusa-tf-vac-66quick-clamp304 stainless steeltee1-1/2"quick-clamp 1-1/2"quick-clamp 1"quick-clamp 1-1/2"25, 40
zusa-tf-vac-67quick-clamp304 stainless steeltee2"quick-clamp 2"quick-clamp 1"quick-clamp 2"25, 50
zusa-tf-vac-68quick-clamp304 stainless steeltee2"quick-clamp 2"quick-clamp 1-1/2"quick-clamp 2"40, 50
Part Number
ZUSA-TF-VAC-64
ZUSA-TF-VAC-65
ZUSA-TF-VAC-66
ZUSA-TF-VAC-67
ZUSA-TF-VAC-68
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Connection C Trade Number For Tube OD (Reducer Side) Flange OD Flange OD (Reducer Side)
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"Quick-Clamp 3/4"Quick-Clamp 1"16, 253/4"1.57"1.18"
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 3/4"Quick-Clamp 1-1/2"16, 403/4"2.16"1.18"
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1"Quick-Clamp 1-1/2"25, 401"2.16"1.57"
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 1"Quick-Clamp 2"25, 501"2.95"1.57"
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 1-1/2"Quick-Clamp 2"40, 501-1/2"2.95"2.16"

Loading...

  1. 1

Basic Information

Type Tees+B4712 Fitting Type Tees Material 304 Stainless Steel
Tube Connection Type Quick-Clamp Material 304 Stainless Steel Shape Tee
Max Vacuum 10-7 torr @ 72° F

Additional Products in this Category

Tech Support