(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Unit Mounting Hole Diameter (mm): 3.0
•Qty. / Pack (piece): 2
•JAN Code: 4989999086935
•Receiving Hole Diameter (mm): 3.5
•Ordering Code: 232-8321
Part Number
Configured Part Number is shown.
P36
Main Unit Mounting Hole Diameter(mm) | 3 | Receiving Hole Diameter(mm) | 3.5 | Main Body Length(mm) | 64.5 |
---|---|---|---|---|---|
Main Body Width(mm) | 27.5 | Material | Cold rolled steel plate (SPCC) | Surface Finish | Chrome Plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999086935 | Ordering Code | 232-8321 |
Mass(g) | 90 |
Please check the type/dimensions/specifications of the part P36 in the Draw Latch, Made of Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy